IESNA:LM-63-2002 
[TEST]P981010
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-10L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]1000 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]946
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
4383.8 4353.1 4250.1 4072.5 3835.5 3553.9 3246.7 2928.4 2611.8 2317.5
2053.3 1826.4 1634.9 1467.5 1320.2 1192.6 1080.9 981 891.4 818.3
756.1 704.5 656.6 613.6 574.1 538.6 504.9 468.5 427.7 374.9
315.3 256.2 201.8 152.4 109.4 75.6 52.5 38.2 31.4 26.4
22 18 14.1 9.8 6.3 4.8 3.8 3.1 2.6 2.2
2 1.8 1.6 1.5 1.4 1.4 1.4 1.3 1.3 1.3
1.3 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.1 1.1 1.1 1.1 1 1 1 0.9 0.9 0.9
0.9 0.9 0.8 0.8 0.7 0.5 0.3 0.1 0 0
0
